Blog

Your F&B plant: Build a dashboard for operational clarity in 90 days

Key takeaways

  • Operational excellence in F&B manufacturing stems from transforming raw data into clear, actionable insights.
  • Scattered data and a lack of real-time visibility are major roadblocks to prevent costly downtime and achieving production targets.
  • Implementing a structured 90-day KPI dashboard strategy empowers teams to make data-driven decisions, yielding significant financial returns.

Are you drowning in a sea of data but starving for answers? Many food & beverage (F&B) manufacturers track countless metrics, yet struggle to answer critical questions like "Why did we miss our production target last week?" The truth is, collecting data isn't enough if it's scattered across systems, trapped in silos and impossible to act on when it matters most.

The cost of data chaos

The cost of this data chaos is staggering. F&B manufacturers lose an average of $30,000 per hour to unplanned downtime. Without real-time visibility into key performance indicators (KPIs), predicting and preventing these costly stoppages becomes nearly impossible.

As Peter Drucker wisely said, "What gets measured gets managed." We believe what gets visualized gets improved.

This guide will show you how to build a powerful KPI dashboard that transforms data chaos into operational clarity in just 90 days, leading to measurable improvements and significant ROI.

The 90-day transformation: A roadmap to operational excellence

Many plant managers believe building an effective KPI dashboard takes 6–12 months. With the right roadmap, you can achieve actionable insights and start seeing results in a fraction of that time. Here’s how we break down the journey.

Phase 1: Baseline and align (days 1–30)

The first step to improvement is understanding your current state. This phase focuses on establishing a clear baseline and aligning your team on what truly matters.

Gather your data (weeks 1–2)

Don't wait for perfect data. Start with what you have, even if it's messy. This includes:

  • Production logs (even manual ones)
  • Maintenance records from your asset management software
  • Quality inspection reports
  • Financial data from your ERP
  • Compliance documentation

Calculate your core metrics (weeks 2–3)

Focus on the five most critical KPIs for F&B manufacturing. Calculate your current baseline for each:

  • Overall equipment effectiveness (OEE): Measures availability, performance and quality
    • Formula: Availability × Performance × Quality
    • Industry benchmark: 58% average, 75-78% top quartile
  • Yield percentage: Measures actual output against expected output
    • Formula: (Actual Output ÷ Expected Output) × 100
    • Industry benchmark: 95%+ target
  • First pass quality (FPQ): Measures the number of units passing inspection on the first attempt
    • Formula: (Units Passing First Inspection ÷ Total Units) × 100
    • Industry benchmark: 95%+ target
  • PM compliance: Measures completed preventive maintenance tasks against scheduled ones
    • Formula: (Completed PMs ÷ Scheduled PMs) × 100
    • Industry benchmark: 95%+ target
  • Regulatory compliance score: Measures compliant checks against required checks
    • Formula: (Compliant Checks ÷ Required Checks) × 100
    • Industry benchmark: 100% (non-negotiable for FSMA 204)

Assign ownership and build buy-in (weeks 3–4)

Every KPI needs a dedicated owner. Explain the "why" behind each metric to foster buy-in and empower your team to make better decisions.

KPIOwnerWhy they care
OCEEProduction SupervisorDirectly impacts their line's output targets
Yield %Production ManagerControls material costs and profitability
PM ComplianceMaintenance ManagerPrevents emergency repairs and downtime
First Pass QualityQuality ManagerReduces rework and customer complaints
Regulatory ComplianceCompliance OfficerProtects the facility from shutdowns

End of month 1 deliverable: A clear understanding of your current performance, assigned responsibilities and defined goals.

Phase 2: Standardize and visualize (days 31–60)

Now that you have your baselines, it's time to turn numbers into actionable insights.

Choose your core KPI set (weeks 5–6)

Avoid KPI overload. Research suggests executives can effectively monitor 4–7 KPIs. Prioritize based on your strategic goals (e.g., reducing downtime, improving margins, supporting compliance) and make them SMART: Specific, Measurable, Achievable, Relevant and Time-bound.

Build your visual dashboard (weeks 6–7)

Leverage existing manufacturing software (CMMS, ERP, MES) or even a well-designed Excel dashboard. Design for clarity and make it mobile-friendly. Use color-coding (green, yellow, red) for immediate status updates and include trend lines for historical performance.

Establish review cadence (weeks 7–8)

Implement structured review meetings to keep performance top-of-mind:

  • Daily tier meetings (15 min): Shift supervisors, maintenance and quality teams review yesterday's KPIs and today's priorities.
  • Weekly performance reviews (60 min): Plant manager and department heads review week-over-week trends and action item progress.
  • Monthly business reviews (90 min): Operations leadership and CI team review month-over-month performance and strategic priorities.

End of month 2 deliverable: A live, visual dashboard driving daily and weekly performance conversations.

Phase 3: Optimize and improve (days 61–90)

Visibility without accountability is just spectating. This phase focuses on turning insights into action and action into measurable results.

Launch improvement initiatives (weeks 9–10)

Use your KPI data to identify root causes and launch targeted improvement projects. For example, if OEE is low due to excessive changeover times, implement quick-change tooling and operator retraining. Every 1% yield improvement can lead to significant monthly savings.

Connect metrics to financial outcomes (weeks 10–11)

Quantify the ROI of your efforts. For example, reducing unplanned downtime by just 30 hours a month can save millions annually. Improving yield by a few percentage points can significantly impact your bottom line. Proving ROI is crucial for securing continued leadership support.

Establish a continuous improvement culture (weeks 11–12)

Integrate KPIs into your plant's DNA. Start every shift meeting with a dashboard review, celebrate successes and share improvement stories. Set stretch goals to drive ongoing excellence and regularly refine your KPIs to align with evolving strategic priorities.

End of month 3 deliverable: Measurable improvements, proven ROI and a thriving culture of data-driven decision-making.

The bottom line: operational excellence is within reach

You don't need a year-long project or expensive consultants. You need a clear roadmap, the right metrics and disciplined execution. In just 90 days, you can: 

  • Establish baselines for critical KPIs
  • Build dashboards that drive daily decisions
  • Launch initiatives that deliver measurable results
  • Prove ROI that protects your budget
  • Create a culture of continuous improvement

The manufacturers winning today are those who turn data into action, fast. When unplanned downtime costs $30,000 per hour and regulatory violations can shut down your facility, you can't afford to wait. The question isn't whether you can afford to build a KPI dashboard, but whether you can afford not to.

Ready to start your 90-day transformation? Stop drowning in scattered data and start driving operational excellence with a proven roadmap. Get the complete step-by-step blueprint that food and beverage manufacturers use to transform raw data into powerful insights that drive efficiency, quality, compliance and profitability in just 90 days.

Download our exclusive guide: Your 90-Day KPI Implementation Roadmap for Food & Beverage Manufacturing.

Frequently asked questions (FAQs)

What if my data is really messy or incomplete?

Don't let perfect be the enemy of good. Start with what you have. The process of building a dashboard will highlight data quality issues, allowing you to improve them over time. The goal is to get a baseline, even if it's imperfect, and refine it as you go.

How do I choose which 4–7 KPIs are most important for my plant?

Prioritize KPIs that directly align with your plant's most pressing strategic goals. Are you trying to reduce waste? Improve uptime? Support compliance? Your core KPIs should directly measure progress towards these objectives.

What if we don't have advanced manufacturing software for dashboards?

While integrated systems are ideal, you can start with a well-designed Excel dashboard. The key is clear visualization and consistent updates, regardless of the tool. Many modern asset management software, ERP and MES systems offer customizable dashboard features that can be leveraged.

How can I help my team use the dashboard?

Foster buy-in by explaining the "why." Show them how these metrics empower them. Make the dashboard easily accessible (mobile-friendly) and intuitive, and integrate its review into daily and weekly meetings. Celebrate successes driven by data to reinforce its value.

What's the difference between OEE and yield percentage?

OEE (overall equipment effectiveness) is a comprehensive metric that considers three factors: availability (uptime), performance (speed) and quality (defects). Yield percentage, on the other hand, specifically measures the ratio of usable product produced to the total input material. Both are crucial for understanding efficiency and profitability.

Get insights from us

Get Quarterly Insights